ZHCSDF6F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage | 2 V | 0.90 | 1.50 | V | ||
| 3 V | 1.35 | 2.25 | |||||
| VIT– | Negative-going input threshold voltage | 2 V | 0.50 | 1.10 | V | ||
| 3 V | 0.75 | 1.65 | |||||
| Vhys | Input voltage hysteresis (VIT+ – VIT–) | 2 V | 0.3 | 0.8 | V | ||
| 3 V | 0.4 | 1.2 | |||||
| RPull | Pullup or pulldown resistor | For pullup: VIN = VSS For pulldown: VIN = VCC | 20 | 35 | 50 | kΩ | |
| CI,dig | Input capacitance, digital only port pins | VIN = VSS or VCC | 3 | pF | |||
| CI,ana | Input capacitance, port pins with shared analog functions | VIN = VSS or VCC | 5 | pF | |||
| Ilkg(Px.y) | High-impedance leakage current (also see (1) and (2)) | 2 V, 3 V | –20 | +20 | nA | ||
| t(int) | External interrupt timing (external trigger pulse duration to set interrupt flag)(3) | Ports with interrupt capability (see block diagram and terminal function descriptions) | 2 V, 3 V | 50 | ns | ||
Section 8.12.4.2 lists the characteristics of the digital outputs.