ZHCSDF6F October 2014 – December 2021 MSP430FR4131 , MSP430FR4132 , MSP430FR4133
PRODUCTION DATA
Figure 9-10 shows the port schematic. Table 9-21 summarizes the selection of the pin functions.
Figure 9-10 Port P5.4, P5.5, P5.6, and P5.7 Input/Output With Schmitt Trigger| PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS AND SIGNALS(1) | |
|---|---|---|---|---|
| P5DIR.x | LCDSy | |||
| P5.4/L36 | 4 | P5.4 (I/O) | I: 0; O: 1 | 0 |
| L36 | X | 1 (y = 36) | ||
| P5.5/L37 | 5 | P5.5 (I/O) | I: 0; O: 1 | 0 |
| L37 | X | 1 (y = 37) | ||
| P5.6/L38 | 6 | P5.6 (I/O) | I: 0; O: 1 | 0 |
| L38 | X | 1 (y = 38) | ||
| P5.7/L39 | 7 | P5.7 (I/O) | I: 0; O: 1 | 0 |
| L39 | X | 1 (y = 39) | ||