ZHCSET6E November 2015 – December 2019 MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633
PRODUCTION DATA.
Table 3-1 summarizes the features of the available family members.
| DEVICE | PROGRAM FRAM + INFORMATION FRAM (BYTES) | SRAM (BYTES) | TA0 TO TA3 | eUSCI_A | eUSCI_B | 10-BIT ADC CHANNELS | CapTIvate™ CHANNELS | GPIOs | PACKAGE TYPE | |
|---|---|---|---|---|---|---|---|---|---|---|
| UART | SPI | |||||||||
| MSP430FR2633IRHB | 15360 + 512 | 4096 | 2, 3 × CCR(3)
2, 2 × CCR |
up to 2 | up to 2 | 1 | 8 | 16(4) | 19 | 32 RHB (VQFN) |
| MSP430FR2533IRHB | 15360 + 512 | 2048 | 2, 3 × CCR(3)
2, 2 × CCR |
up to 2 | up to 2 | 1 | 8 | 16(4) | 19 | 32 RHB (VQFN) |
| MSP430FR2633IDA | 15360 + 512 | 4096 | 2, 3 × CCR(3)
2, 2 × CCR |
up to 2 | up to 2 | 1 | 8 | 16(4) | 19 | 32 DA (TSSOP) |
| MSP430FR2533IDA | 15360 + 512 | 2048 | 2, 3 × CCR(3)
2, 2 × CCR |
up to 2 | up to 2 | 1 | 8 | 16(4) | 19 | 32 DA (TSSOP) |
| MSP430FR2632IRGE | 8192 + 512 | 2048 | 2, 3 × CCR(3)
2, 2 × CCR |
up to 2 | 1 | 1 | 8 | 8(5) | 15 | 24 RGE (VQFN) |
| MSP430FR2532IRGE | 8192 + 512 | 1024 | 2, 3 × CCR(3)
2, 2 × CCR |
up to 2 | 1 | 1 | 8 | 8(5) | 15 | 24 RGE (VQFN) |
| MSP430FR2633IYQW | 15360 + 512 | 4096 | 2, 3 × CCR(3)
2, 2 × CCR |
up to 2 | 1 | 1 | 8 | 8(6) | 17 | 24 YQW (DSBGA) |
| MSP430FR2632IYQW | 8192 + 512 | 2048 | 2, 3 × CCR(3)
2, 2 × CCR |
up to 2 | 1 | 1 | 8 | 8(6) | 17 | 24 YQW (DSBGA) |