5.7 Low-Power Mode (LPM3 and LPM4) Supply Currents (Into VCC) Excluding External Current
over recommended ranges of supply voltage and operating free-air temperature (unless otherwise noted) (1)
| PARAMETER |
VCC |
–40°C |
25°C |
85°C |
UNIT |
| TYP |
MAX |
TYP |
MAX |
TYP |
MAX |
| ILPM3,XT1 |
Low-power mode 3, 12.5-pF crystal, includes SVS(2)(3)(4) |
3 V |
0.98 |
|
1.18 |
1.65 |
3.24 |
|
µA |
| 2 V |
0.96 |
|
1.16 |
|
3.21 |
|
| ILPM3,VLO |
Low-power mode 3, VLO, excludes SVS(5) |
3 V |
0.78 |
|
0.98 |
1.40 |
3.04 |
|
µA |
| 2 V |
0.76 |
|
0.96 |
|
3.01 |
|
| ILPM3, RTC |
Low-power mode 3, RTC, excludes SVS(6) (see Figure 5-1) |
3 V |
0.93 |
|
1.13 |
|
3.19 |
|
µA |
| ILPM3, CapTIvate, 1 proximity, wake on touch |
Low-power mode 3, CapTIvate, excludes SVS(7) |
3.3 V |
|
|
5 |
|
|
|
µA |
| ILPM3, CapTIvate, 1 button, wake on touch |
Low-power mode 3, CapTIvate, excludes SVS(8) |
3.3 V |
|
|
3.4 |
|
|
|
µA |
| ILPM3, CapTIvate, 4 buttons, wake on touch |
Low-power mode 3, CapTIvate, excludes SVS(9) |
3.3 V |
|
|
3.6 |
|
|
|
µA |
| ILPM3, CapTIvate, 16 buttons |
Low-power mode 3, CapTIvate, excludes SVS(10) |
3.3 V |
|
|
27.2 |
|
|
|
µA |
| ILPM3, CapTIvate, 64 buttons |
Low-power mode 3, CapTIvate, excludes SVS(11) |
3.3 V |
|
|
109.2 |
|
|
|
µA |
| ILPM4, SVS |
Low-power mode 4, includes SVS |
3 V |
0.51 |
|
0.65 |
|
2.65 |
|
µA |
| 2 V |
0.49 |
|
0.64 |
|
2.63 |
|
| ILPM4 |
Low-power mode 4, excludes SVS |
3 V |
0.35 |
|
0.49 |
|
2.49 |
|
µA |
| 2 V |
0.34 |
|
0.48 |
|
2.46 |
|
| ILPM4, CapTIvate, 1 proximity, wake on touch |
Low-power mode 4, CapTIvate, excludes SVS(12) |
3 V |
|
|
4.4 |
|
|
|
µA |
| ILPM4, CapTIvate, 1 button, wake on touch |
Low-power mode 4, CapTIvate, excludes SVS(13) |
3 V |
|
|
2.7 |
|
|
|
µA |
| ILPM4, CapTIvate, 4 buttons, wake on touch |
Low-power mode 4, CapTIvate, excludes SVS(14) |
3 V |
|
|
3.0 |
|
|
|
µA |
(1) All inputs are tied to 0 V or to VCC. Outputs do not source or sink any current.
(2) Not applicable for MCUs with HF crystal oscillator only.
(3) Characterized with a Micro Crystal MS1V-T1K crystal with a load capacitance of 12.5 pF. The internal and external load capacitance are chosen to closely match the required 12.5-pF load.
(4) Low-power mode 3, 12.5-pF crystal, includes SVS test conditions:
Current for watchdog timer clocked by ACLK and RTC clocked by XT1 included. Current for brownout and SVS included (SVSHE = 1).
CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 0 (LPM3),
fXT1 = 32768 Hz, fACLK = fXT1, fMCLK = fSMCLK = 0 MHz
(5) Low-power mode 3, VLO, excludes SVS test conditions:
Current for watchdog timer clocked by VLO included. RTC disabled. Current for brownout included. SVS disabled (SVSHE = 0).
CPUOFF = 1, SCG0 = 1 SCG1 = 1, OSCOFF = 0 (LPM3)
f
XT1 = 32768 Hz, f
ACLK = f
MCLK = f
SMCLK = 0 MHz
(6) RTC periodically wakes up every second with external 32768-Hz input as source.
(7) CapTIvate technology works in LPM3 with one proximity sensor for wake on touch.
CapTIvate BSWP demonstration board with 1.5-mm overlay. Current for brownout included. SVS disabled (SVSHE = 0).
f
SCAN = 8 Hz, f
CONVER = 2 MHz, COUNTS = 800
(8) CapTIvate technology works in LPM3 with one button, wake on touch.
CapTIvate BSWP demonstration board with 1.5-mm overlay, Current for brownout included. SVS disabled (SVSHE = 0).
f
SCAN = 8 Hz, f
CONVER = 2 MHz, COUNTS = 250
(9) CapTIvate technology works in LPM3 with four self-capacitance buttons, wake on touch.
CapTIvate BSWP demonstration board with 1.5-mm overlay. Current for brownout included. SVS disabled (SVSHE = 0).
f
SCAN = 8 Hz, f
CONVER = 2 MHz, COUNTS = 250
(10) CapTIvate technology works in LPM3 with 16 self-capacitance buttons. The CPU enters active mode between time cycles to configure the conversions and read the results.
CapTIvate BSWP demonstration board with 1.5-mm overlay. Current for brownout included. SVS disabled (SVSHE = 0).
f
SCAN = 8 Hz, f
CONVER = 2 MHz, COUNTS = 250
(11) CapTIvate technology works in LPM3 with 64 mutual-capacitance buttons. The CPU enters active mode between time cycles to configure the conversions and read the results. TIDM-CAPTIVATE-64-BUTTON 64-Button Capacitive Touch Panel. Current for brownout included. SVS disabled (SVSHE = 0).
f
SCAN = 8 Hz, f
CONVER = 4 MHz, COUNTS = 250
(12) CapTIvate technology works in LPM4 with one proximity sensor for wake on touch.
CapTIvate BSWP demonstration board with 1.5-mm overlay. Current for brownout included. SVS disabled (SVSHE = 0). VLO (10 kHz) sources to CapTIvate timer, no external crystal.
f
SCAN = 8 Hz, f
CONVER = 2 MHz, COUNTS = 800
(13) CapTIvate technology works in LPM4 with one button, wake on touch.
CapTIvate BSWP demonstration board with 1.5-mm overlay, Current for brownout included. SVS disabled (SVSHE = 0). VLO (10 kHz) sources to CapTIvate timer, no external crystal.
f
SCAN = 8 Hz, f
CONVER = 2 MHz, COUNTS = 250
(14) CapTIvate technology works in LPM4 with four self-capacitance buttons, wake on touch.
CapTIvate BSWP demonstration board with 1.5-mm overlay. Current for brownout included. SVS disabled (SVSHE = 0). VLO (10 kHz) sources to CapTIvate timer, no external crystal.
f
SCAN = 8 Hz, f
CONVER = 2 MHz, COUNTS = 250