ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Resolution | 12-bit monotonic | 12 | bits | ||||
INL | Integral nonlinearity(1) (see Figure 8-42) | VREF = 1.5 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V | ±2.0 | ±8.0 | LSB | |
VREF = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 | 3 V | ±2.0 | ±8.0 | ||||
DNL | Differential nonlinearity(1) (see Figure 8-43) | VREF = 1.5 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V | ±0.4 | ±1.0 | LSB | |
VREF = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 | 3 V | ±0.4 | ±1.0 | ||||
EO | Offset voltage without calibration(1)(2) | VREF = 1.5 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V | ±21 | mV | ||
VREF = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 | 3 V | ±21 | |||||
Offset voltage with calibration(1)(2) | VREF = 1.5 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V | ±2.5 | ||||
VREF = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 | 3 V | ±2.5 | |||||
dE(O)/dT | Offset error temperature coefficient(1) | 2.2 V, 3 V | 30 | µV/C | |||
EG | Gain error(1) | VREF = 1.5 V | 2.2 V | ±3.50 | % FSR | ||
VREF = 2.5 V | 3 V | ±3.50 | |||||
dE(G)/dT | Gain temperature coefficient(1) | 2.2 V, 3 V | 10 | ppm of FSR/°C | |||
tOffset_Cal | Time for offset calibration(3) | DAC12AMPx = 2 | 2.2 V, 3 V | 100 | ms | ||
DAC12AMPx = 3, 5 | 32 | ||||||
DAC12AMPx = 4, 6, 7 | 6 |