ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage (AVCC = DVCC = VCC(1)) | During program execution | 1.8 | 3.6 | V |
During flash program or erase | 2.2 | 3.6 | |||
VSS | Supply voltage (AVSS = DVSS = VSS) | 0 | 0 | V | |
TA | Operating free-air temperature | T version | –40 | 105 | °C |
fSYSTEM | Processor frequency (maximum MCLK frequency)(2)(3) (see Figure 8-1) | VCC = 1.8 V, Duty cycle = 50% ±10% | DC | 4.15 | MHz |
VCC = 2.7 V, Duty cycle = 50% ±10% | DC | 12 | |||
VCC ≥ 3.3 V, Duty cycle = 50% ±10% | DC | 16 |