ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
Changes from revision L to revision M
Changes from May 2, 2020 to March 31, 2022
Changes from revision K to revision L
Changes from November 9, 2012 to May 1, 2020
Changes from initial release to revision K
REVISION | COMMENTS |
---|---|
SLAS541K November 2012 |
Changed P8.6/XT2OUT and P8.7/XT2IN to I/O in Signal Descriptions |
SLAS541J December 2011 |
Added nonmagnetic package option |
SLAS541I July 2011 |
Changed Tstg, Programmed device, to -55°C to 150°C in Section 1 |
SLAS541H May 2011 |
Changed Control Bits/Signals in Table 1-1, Table 1-1, and Table 1-1 |
SLAS541G March 2011 |
Changed limits on td(SVSon) parameter |
SLAS541F December 2009 |
Renamed Tags Used by the ADC Calibration Tags table to Tags used by the TLV Structure Changed value of TAG_ADC12_1 from 0x10 to 0x08 in Tags used by the TLV Structure Added CAOUT to P1.0/TACLK, Changed Timer_A3.CCI0A to Timer_A3.CCI1A and Timer_A3.TA0 to Timer_A3.TA1 in P1.2/TA1 row, Changed Timer_A3.CCI0A to Timer_A3.CCI2A and Timer_A3.TA0 to Timer_A3.TA2 in P1.3/TA2 row in Port P1 (P1.0 to P1.7) pin functions table Changed TA0 to Timer_A3.CCI0B in P2.2/CAOUT/TA0/CA4 row of Port P2.0, P2.3, P2.4, P2.6 and P2.7 pin functions table |
SLAS541E January 2009 |
Corrected LFXT1Sx values in Figures 23 and 24 Corrected XT2Sx values in Figures 25 and 26 Corrected tCMErase MIN value from 200 ms to 20 ms and removed two notes in the flash memory table |
SLAS541D November 2008 |
Added the ESD disclaimer Added reserved BGA pins to the terminal function list Corrected the references in the output port parameters Corrected the cumulative program time of the flash |
SLAS541C June 2008 |
Release to market of MSP430F261x BGA devices |
SLAS541B May 2008 |
Added preview of MSP430F261x BGA devices |
SLAS541A October 2007 |
PRODUCTION DATA release Corrected the format and the content shown on the first page Corrected pin number of P3.6 and P3.7 in 64-pin package in the terminal function list Corrected the port schematics Corrected "calibration data" section: typos and formatting corrected Added the figure "typical characteristics - LPM4 current" |
SLAS541 June 2007 |
PRODUCT PREVIEW release |
Changes from Revision () to Revision ()