ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
Figure 9-8 shows the port diagram. Table 9-17 summarizes the selection of the pin function.
PIN NAME (P2.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
---|---|---|---|---|---|---|
CAPD | DCOR | P2DIR.5 | P2SEL.5 | |||
P2.5/ROSC/CA5 | 5 | P2.5 (I/O) | 0 | 0 | 0 = Input 1 = Output | 0 |
ROSC(1) | 0 | 1 | X | X | ||
DVSS | 0 | 0 | 1 | 1 | ||
CA5 | 1 or selected | 0 | X | X |