ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
Figure 9-13 shows the port diagram. Table 9-22 summarizes the selection of the pin function.
PIN NAME (P6.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | |||
---|---|---|---|---|---|---|
P6DIR.x | P6SEL.x | DAC12AMP > 0 | INCH.y | |||
P6.5/A5/DAC1(2) | 5 | P6.5 (I/O) | 0 = Input 1 = Output |
0 | 0 | 0 |
DVSS | 1 | 1 | 0 | 0 | ||
A5(1) | X | X | 0 | 1 (y = 5) | ||
DAC1 (DAC12OPS = 1)(1) | X | X | 1 | 0 | ||
P6.6/A6/DAC0(2) | 6 | P6.6 (I/O) | 0 = Input 1 = Output |
0 | 0 | 0 |
DVSS | 1 | 1 | 0 | 0 | ||
A6(1) | X | X | 0 | 1 (y = 6) | ||
DAC0 (DAC12OPS = 0)(1) | X | X | 1 | 0 |