ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | |
---|---|---|---|---|---|
fDCO,ROSC | DCO output frequency with ROSC | DCOR = 1, RSELx = 4, DCOx = 3, MODx = 0, TA = 25°C | 2.2 V | 1.8 | MHz |
3 V | 1.95 | ||||
DT | Temperature drift | DCOR = 1, RSELx = 4, DCOx = 3, MODx = 0 | 2.2 V, 3 V | ±0.1 | %/°C |
DV | Drift with VCC | DCOR = 1, RSELx = 4, DCOx = 3, MODx = 0 | 2.2 V, 3 V | 10 | %/V |