ZHCS978M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fUSCI | USCI input clock frequency | Internal: SMCLK or ACLK, External: UCLK, Duty cycle = 50% ±10% | fSYSTEM | MHz | |||
fBITCLK | BITCLK clock frequency (equals baud rate in MBaud)(1) | 2.2 V, 3 V | 1 | MHz | |||
tτ | UART receive deglitch time(2) | 2.2 V | 50 | 150 | 600 | ns | |
3 V | 50 | 100 | 600 |