ZHCSOU8B August 2021 – February 2022 MCT8316A
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VVM | Power supply voltage | VVM | 4.5 | 24 | 35 | V |
| IOUT(1) | Peak output winding current | OUTA, OUTB, OUTC | 8 | A | ||
| VIN_LOGIC | Logic input voltage | BRAKE, DRVOFF, DIR, EXT_CLK, EXT_WD, SPEED, SDA, SCL | –0.1 | 5.5 | V | |
| VOD | Open drain pullup voltage | nFAULT, FG | –0.1 | 5.5 | V | |
| IOD | Open drain output current capability | nFAULT, FG | 5 | mA | ||
| TA | Operating ambient temperature | –40 | 125 | °C | ||
| TJ | Operating Junction temperature | –40 | 150 | °C | ||