ZHCSOU8B August 2021 – February 2022 MCT8316A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLIES | ||||||
| IVMQ | VM sleep mode current | VVM > 6 V, VSPEED = 0, TA = 25 °C | 3 | 5 | µA | |
| VSPEED = 0, TA = 125 °C | 3.5 | 7 | µA | |||
| IVMS | VM standby mode current | VVM > 6 V, VSPEED > VEN_SB, DRVOFF = High, TA = 25 °C, LBK = 47 uH, CBK = 22 µF | 8 | 15 | mA | |
| VVM > 6 V, VSPEED > VEN_SB, DRVOFF = High, RBK = 22 Ω, CBK = 22 µF | 25 | 28 | mA | |||
| VVM > 6 V, VSPEED > VEN_SB, DRVOFF = High, LBK = 47 uH, CBK = 22 µF | 8 | 15 | mA | |||
| VVM > 6 V, VSPEED > VEN_SB, DRVOFF = High, RBK = 22 Ω, CBK = 22 µF | 25 | 28 | mA | |||
| IVM | VM operating mode current | VVM > 6 V, VSPEED > VEX_SL, PWM_FREQ_OUT = 10000b (25 kHz), TJ = 25 °C, LBK = 47 uH, CBK = 22 µF, No Motor Connected | 11 | 18 | mA | |
| VVM > 6 V, VSPEED > VEX_SL, PWM_FREQ_OUT = 10000b (25 kHz), TJ = 25 °C, RBK = 22 Ω, CBK = 22 µF, No Motor Connected | 27 | 30 | mA | |||
| VVM > 6 V, VSPEED > VEX_SL, PWM_FREQ_OUT = 10000b (25 kHz), LBK = 47 uH, CBK = 22 µF, No Motor Connected | 11 | 17 | mA | |||
| VVM > 6 V, VSPEED > VEX_SL, PWM_FREQ_OUT = 10000b (25 kHz), RBK = 22 Ω, CBK = 22 µF, No Motor Connected | 28 | 30 | mA | |||
| VAVDD | Analog regulator voltage | 0 mA ≤ IAVDD ≤ 30 mA | 3.125 | 3.3 | 3.465 | V |
| IAVDD | External analog regulator load | 20 | mA | |||
| VDVDD | Digital regulator voltage | 1.4 | 1.55 | 1.65 | V | |
| VVCP | Charge pump regulator voltage | VCP with respect to VM | 4.0 | 4.7 | 5.5 | V |
| fCP | Charge pump switching frequency | 400 | kHz | |||
| BUCK REGULATOR | ||||||
| VBK | Buck regulator average voltage (LBK = 47 µH, CBK = 22 µF) |
VVM > 6 V, 0 mA ≤ IBK ≤ 170 mA, BUCK_SEL = 00b | 3.1 | 3.3 | 3.5 | V |
| VVM > 6 V, 0 mA ≤ IBK ≤ 170 mA, BUCK_SEL = 01b | 4.6 | 5.0 | 5.4 | V | ||
| VVM > 6 V, 0 mA ≤ IBK ≤ 170 mA, BUCK_SEL = 10b | 3.7 | 4.0 | 4.3 | V | ||
| VVM > 6.7 V, 0 mA ≤ IBK ≤ 170 mA, BUCK_SEL = 11b | 5.2 | 5.7 | 6.2 | V | ||
| VVM < 6.0 V (BUCK_SEL = 00b, 01b, 10b) or VVM < 6.0 V (BUCK_SEL = 11b), 0 mA ≤ IBK ≤ 170 mA | VVM–IBK*(RLBK+2) 1 | V | ||||
| VBK | Buck regulator average voltage (LBK = 22 µH, CBK = 22 µF) |
VVM > 6 V, 0 mA ≤ IBK ≤ 20 mA, BUCK_SEL = 00b | 3.1 | 3.3 | 3.5 | V |
| VVM > 6 V, 0 mA ≤ IBK ≤ 20 mA, BUCK_SEL = 01b | 4.6 | 5.0 | 5.4 | V | ||
| VVM > 6 V, 0 mA ≤ IBK ≤ 20 mA, BUCK_SEL = 10b | 3.7 | 4.0 | 4.3 | V | ||
| VVM > 6.7 V, 0 mA ≤ IBK ≤ 20 mA, BUCK_SEL = 11b | 5.2 | 5.7 | 6.2 | V | ||
| VVM < 6.0 V (BUCK_SEL = 00b, 01b, 10b) or VVM < 6.0 V (BUCK_SEL = 11b), 0 mA ≤ IBK ≤ 20 mA | VVM–IBK*(RLBK+2)1 | V | ||||
| VBK | Buck regulator average voltage (RBK = 22 Ω, CBK = 22 µF) |
VVM > 6 V, 0 mA ≤ IBK ≤ 10 mA, BUCK_SEL = 00b | 3.1 | 3.3 | 3.5 | V |
| VVM > 6 V, 0 mA ≤ IBK ≤ 10 mA, BUCK_SEL = 01b | 4.6 | 5.0 | 5.4 | V | ||
| VVM > 6 V, 0 mA ≤ IBK ≤ 10 mA, BUCK_SEL = 10b | 3.7 | 4.0 | 4.3 | V | ||
| VVM > 6.7 V, 0 mA ≤ IBK ≤ 10 mA, BUCK_SEL = 11b | 5.2 | 5.7 | 6.2 | V | ||
| VVM < 6.0 V (BUCK_SEL = 00b, 01b, 10b) or VVM < 6.0 V (BUCK_SEL = 11b), 0 mA ≤ IBK ≤ 10 mA | VVM–IBK*(RBK+2) | V | ||||
| VBK_RIP | Buck regulator ripple voltage | VVM > 6 V, 0 mA ≤ IBK ≤ 170 mA, Buck regulator with inductor, LBK = 47 uH, CBK = 22 µF | –100 | 100 | mV | |
| VVM > 6 V, 0 mA ≤ IBK ≤ 20 mA, Buck regulator with inductor, LBK = 22 uH, CBK = 22 µF | –100 | 100 | mV | |||
| VVM > 6 V, 0 mA ≤ IBK ≤ 10 mA, Buck regulator with resistor; RBK = 22 Ω, CBK = 22 µF | –100 | 100 | mV | |||
| IBK | External buck regulator load | LBK = 47 uH, CBK = 22 µF, BUCK_PS_DIS = 1b | 170 | mA | ||
| LBK = 47 uH, CBK = 22 µF, BUCK_PS_DIS = 0b | 170 – IAVDD | mA | ||||
| LBK = 22 uH, CBK = 22 µF, BUCK_PS_DIS = 1b | 20 | mA | ||||
| LBK = 22 uH, CBK = 22 µF, BUCK_PS_DIS = 0b | 20 – IAVDD | mA | ||||
| RBK = 22 Ω, CBK = 22 µF, BUCK_PS_DIS = 1b | 10 | mA | ||||
| RBK = 22 Ω, CBK = 22 µF, BUCK_PS_DIS = 0b | 10 – IAVDD | mA | ||||
| fSW_BK | Buck regulator switching frequency | Regulation Mode | 20 | 535 | kHz | |
| Linear Mode | 20 | 535 | kHz | |||
| VBK_UV | Buck regulator undervoltage lockout |
VBK rising, BUCK_SEL = 00b | 2.7 | 2.8 | 2.95 | V |
| VBK falling, BUCK_SEL = 00b | 2.5 | 2.6 | 2.7 | V | ||
| VBK rising, BUCK_SEL = 01b | 4.3 | 4.4 | 4.55 | V | ||
| VBK falling, BUCK_SEL = 01b | 4.1 | 4.2 | 4.35 | V | ||
| VBK rising, BUCK_SEL = 10b | 2.7 | 2.8 | 2.95 | V | ||
| VBK falling, BUCK_SEL = 10b | 2.5 | 2.6 | 2.7 | V | ||
| VBK rising, BUCK_SEL = 11b | 4.3 | 4.4 | 4.55 | V | ||
| VBK falling, BUCK_SEL = 11b | 4.1 | 4.2 | 4.35 | V | ||
| VBK_UV_HYS | Buck regulator undervoltage lockout hysteresis | Rising to falling threshold | 90 | 200 | 400 | mV |
| IBK_CL | Buck regulator Current limit threshold |
BUCK_CL = 0b | 360 | 600 | 910 | mA |
| BUCK_CL = 1b | 80 | 150 | 250 | mA | ||
| IBK_OCP | Buck regulator Overcurrent protection trip point | 2 | 3 | 4 | A | |
| tBK_RETRY | Overcurrent protection retry time | 0.7 | 1 | 1.3 | ms | |
| DRIVER OUTPUTS | ||||||
| RDS(ON) | Total MOSFET on resistance (High-side + Low-side) | VVM > 6 V, IOUT = 1 A, TA = 25°C | 95 | 125 | mΩ | |
| VVM < 6 V, IOUT = 1 A, TA = 25°C | 105 | 130 | mΩ | |||
| VVM > 6 V, IOUT = 1 A, TJ = 150 °C | 140 | 185 | mΩ | |||
| VVM < 6 V, IOUT = 1 A, TJ = 150 °C | 145 | 190 | mΩ | |||
| SR | Phase pin slew rate switching low to high (Rising from 20 % to 80 %) | VVM = 24 V, SLEW_RATE = 00b | 13 | 25 | 45 | V/us |
| VVM = 24 V, SLEW_RATE = 01b | 30 | 50 | 80 | V/us | ||
| VVM = 24 V, SLEW_RATE = 10b | 80 | 125 | 185 | V/us | ||
| VVM = 24 V, SLEW_RATE = 11b | 130 | 200 | 280 | V/us | ||
| SR | Phase pin slew rate switching high to low (Falling from 80 % to 20 % | VVM = 24 V, SLEW_RATE = 00b | 14 | 25 | 45 | V/us |
| VVM = 24 V, SLEW_RATE = 01b | 30 | 50 | 80 | V/us | ||
| VVM = 24 V, SLEW_RATE = 10b | 80 | 125 | 185 | V/us | ||
| VVM = 24 V, SLEW_RATE = 11b | 110 | 200 | 280 | V/us | ||
| tDEAD | Output dead time (high to low / low to high) | VVM = 24 V, SR = 25 V/µs | 1800 | 3400 | ns | |
| VVM = 24 V, SR = 50 V/µs | 1100 | 1550 | ns | |||
| VVM = 24 V, SR = 125 V/µs | 650 | 1000 | ns | |||
| VVM = 24 V, SR = 200 V/µs | 500 | 750 | ns | |||
| SPEED INPUT - PWM MODE | ||||||
| ƒPWM | PWM input frequency | 0.01 | 95 | kHz | ||
| ResPWM | PWM input resolution | fPWM = 0.01 to 0.35 kHz | 11 | 12 | 13 | bits |
| fPWM = 0.35 to 2 kHz | 12 | 13 | 14 | bits | ||
| fPWM = 2 to 3.5 kHz | 11 | 11.5 | 12 | bits | ||
| fPWM = 3.5 to 7 kHz | 13 | 13.5 | 14 | bits | ||
| fPWM = 7 to 14 kHz | 12 | 12.5 | 13 | bits | ||
| fPWM = 14 to 29.2 kHz | 11 | 11.5 | 12 | bits | ||
| fPWM = 29.3 to 60 kHz | 10 | 10.5 | 11 | bits | ||
| fPWM = 60 to 95 kHz | 8 | 9 | 10 | bits | ||
| SPEED INPUT - ANALOG MODE | ||||||
| VANA_FS | Analog full-speed voltage | 2.95 | 3 | 3.05 | V | |
| VANA_RES | Analog voltage resolution | 732 | μV | |||
| SPEED INPUT - FREQUENCY MODE | ||||||
| ƒPWM_FREQ | PWM input frequency range | Duty cycle = 50% | 3 | 32767 | Hz | |
| SLEEP MODE | ||||||
| VEN_SL | Analog voltage to enter sleep mode | SPD_CTRL_MODE = 00b (analog mode) | 40 | mV | ||
| VEX_SL | Analog voltage to exit sleep mode | SPD_CTRL_MODE = 00b (analog mode) | 2.2 | V | ||
| tDET_ANA | Time needed to detect wake up signal on SPEED pin | SPD_CTRL_MODE = 00b (analog mode) VSPEED > VEX_SL |
0.5 | 1 | 1.5 | μs |
| tWAKE | Wakeup time from sleep mode | VSPEED > VEX_SL to DVDD voltage available, SPD_CTRL_MODE = 01b (PWM mode) | 3 | 5 | ms | |
| tEX_SL_DR_ANA | Time taken to drive motor after exiting from sleep mode | SPD_CTRL_MODE = 00b (analog mode) VSPEED > VEN_SL, ISD detection disabled |
20 | ms | ||
| tDET_PWM | Time needed to detect wake up signal on SPEED pin | SPD_CTRL_MODE = 01b (PWM mode) VSPEED > VDIG_IH |
0.5 | 1 | 1.5 | μs |
| tWAKE_PWM | Wakeup time from sleep mode | VSPEED > VDIG_IH to DVDD voltage available and release nFault, SPD_CTRL_MODE = 01b (PWM mode) | 3 | 5 | ms | |
| tEX_SL_DR_PWM | Time taken to drive motor after wakeup from sleep state | SPD_CTRL_MODE = 01b (PWM mode) VSPEED > VDIG_IH, ISD detection disabled |
20 | ms | ||
| tDET_SL_ANA | Time needed to detect sleep command | SPD_CTRL_MODE = 00b (analog mode) VSPEED < VEN_SL |
0.5 | 1 | 2 | ms |
| tDET_SL_PWM | Time needed to detect sleep command | SPD_CTRL_MODE = 01b (PWM mode) VSPEED < VDIG_IL, SLEEP_TIME = 00b |
0.035 | 0.05 | 0.065 | ms |
| SPD_CTRL_MODE = 01b (PWM mode) VSPEED < VDIG_IL, SLEEP_TIME = 01b |
0.14 | 0.2 | 0.26 | ms | ||
| SPD_CTRL_MODE = 01b (PWM mode) VSPEED < VDIG_IL, SLEEP_TIME = 10b |
14 | 20 | 26 | ms | ||
| SPD_CTRL_MODE = 01b (PWM mode) VSPEED < VDIG_IL, SLEEP_TIME = 11b |
140 | 200 | 260 | ms | ||
| tDET_SL_FREQ | Time needed to detect sleep command | SPD_CTRL_MODE = 11b (Frequency mode) VSPEED < VDIG_IL |
4000 | ms | ||
| tEN_SL | Time needed to stop driving motor after detecting sleep command | VSPEED < VEN_SL (analog mode) or VSPEED < VDIG_IL (PWM mode) | 1 | 2 | ms | |
| STANDBY MODE | ||||||
| VEN_SB | Analog voltage to enter standby mode | SPD_CTRL_MODE = 00b (analog mode) | 40 | mV | ||
| VEX_SB | Analog voltage to exit standby mode | SPD_CTRL_MODE = 00b (analog mode) | 170 | mV | ||
| tEX_SB_DR_ANA | Time taken to drive motor after exiting standby mode | SPD_CTRL_MODE = 00b (analog mode) VSPEED > VEN_SB, ISD detection disabled |
6 | ms | ||
| tEX_SB_DR_PWM | Time taken to drive motor after exiting standby mode | SPD_CTRL_MODE = 01b (PWM mode) VSPEED > VDIG_IH, ISD detection disabled |
6 | ms | ||
| tDET_SB_ANA | Time needed to detect standby mode | SPD_CTRL_MODE = 00b (analog mode) VSPEED < VEN_SB |
0.5 | 1 | 2 | ms |
| tEN_SB_PWM | Time needed to detect standby command | SPD_CTRL_MODE = 01b (PWM mode) VSPEED < VDIG_IL, SLEEP_TIME = 00b |
0.035 | 0.05 | 0.065 | ms |
| SPD_CTRL_MODE = 01b (PWM mode) VSPEED < VDIG_IL, SLEEP_TIME = 01b |
0.14 | 0.2 | 0.26 | ms | ||
| SPD_CTRL_MODE = 01b (PWM mode) VSPEED < VDIG_IL, SLEEP_TIME = 10b |
14 | 20 | 26 | ms | ||
| SPD_CTRL_MODE = 01b (PWM mode) VSPEED < VDIG_IL, SLEEP_TIME = 11b |
140 | 200 | 260 | ms | ||
| tEN_SB_FREQ | Time needed to detect standby mode | SPD_CTRL_MODE = 11b (Frequency mode), VSPEED < VDIG_IL | 4000 | ms | ||
| tEN_SB_DIG | Time needed to detect standby mode | SPD_CTRL_MODE = 10b (I2C mode), SPEED_CMD = 0 | 1 | 2 | ms | |
| tEN_SB | Time needed to stop driving motor after detecting standby command | VSPEED < VEN_SL (analog mode) or VSPEED < VDIG_IL (PWM mode) or SPEED_CMD = 0 (I2C mode) | 1 | 2 | ms | |
| LOGIC-LEVEL INPUTS (BRAKE, DIR, EXT_CLK, EXT_WD, SCL, SDA, SPEED) | ||||||
| VIL | Input logic low voltage | AVDD = 3 to 3.6 V | 0.25*AVDD | V | ||
| VIH | Input logic high voltage | AVDD = 3 to 3.6 V | 0.65*AVDD | V | ||
| VHYS | Input hysteresis | 50 | 500 | 800 | mV | |
| IIL | Input logic low current | AVDD = 3 to 3.6 V | -0.15 | 0.15 | µA | |
| IIH | Input logic high current | AVDD = 3 to 3.6 V | -0.3 | 0 | µA | |
| RPD_SPEED | Input pulldown resistance | SPEED pin To GND | 0.6 | 1 | 1.4 | MΩ |
| RPD | Input pulldown resistance | To GND | 90 | 100 | 110 | kΩ |
| OPEN-DRAIN OUTPUTS (nFAULT, FG) | ||||||
| VOL | Output logic low voltage | IOD =-5 mA | 0.4 | V | ||
| IOZ | Output logic high current | VOD = 3.3 V | 0 | 0.5 | µA | |
| I2C Serial Interface | ||||||
| VI2C_L | LOW-level input voltage | -0.5 | 0.3*AVDD | V | ||
| VI2C_H | HIGH-level input voltage | 0.7*AVDD | 5.5 | V | ||
| VI2C_HYS | Hysterisis | 0.05*AVDD | V | |||
| VI2C_OL | LOW-level output voltage | open-drain at 2mA sink current | 0 | 0.4 | V | |
| II2C_OL | LOW-level output current | VI2C_OL = 0.6V | 6 | mA | ||
| II2C_IL | Input current on SDA and SCL | -102 | 102 | µA | ||
| Ci | Capacitance for SDA and SCL | 10 | pF | |||
| tof | Output fall time from VI2C_H(min) to VI2C_L(max) | Standard Mode | 2503 | ns | ||
| Fast Mode | 2503 | ns | ||||
| tSP | Pulse width of spikes that must be suppressed by the input filter | Fast Mode | 0 | 504 | ns | |
| OSCILLATOR | ||||||
| fOSCREF | External clock reference | EXT_CLK_CONFIG = 000b | 8 | kHz | ||
| EXT_CLK_CONFIG = 001b | 16 | kHz | ||||
| EXT_CLK_CONFIG = 010b | 32 | kHz | ||||
| EXT_CLK_CONFIG = 011b | 64 | kHz | ||||
| EXT_CLK_CONFIG = 100b | 128 | kHz | ||||
| EXT_CLK_CONFIG = 101b | 256 | kHz | ||||
| EXT_CLK_CONFIG = 110b | 512 | kHz | ||||
| EXT_CLK_CONFIG = 111b | 1024 | kHz | ||||
| EEPROM | ||||||
| EEProg | Programing voltage | 1.35 | 1.5 | 1.65 | V | |
| EERET | Retention | TA = 25 ℃ | 100 | Years | ||
| TJ = -40 to 150 ℃ | 10 | Years | ||||
| EEEND | Endurance | TJ = -40 to 150 ℃ | 1000 | Cycles | ||
| TJ = -40 to 85 ℃ | 20000 | Cycles | ||||
| PROTECTION CIRCUITS | ||||||
| VUVLO | Supply undervoltage lockout (UVLO) | VM rising | 4.3 | 4.4 | 4.5 | V |
| VM falling | 4.1 | 4.2 | 4.3 | V | ||
| VUVLO_HYS | Supply undervoltage lockout hysteresis | Rising to falling threshold | 140 | 200 | 350 | mV |
| tUVLO | Supply undervoltage deglitch time | 3 | 5 | 7 | µs | |
| VOVP | Supply overvoltage protection (OVP) | Supply rising, OVP_EN = 1, OVP_SEL = 0 | 32.5 | 34 | 35 | V |
| Supply falling, OVP_EN = 1, OVP_SEL = 0 | 31.8 | 33 | 34.3 | V | ||
| Supply rising, OVP_EN = 1, OVP_SEL = 1 | 20 | 22 | 23 | V | ||
| Supply falling, OVP_EN = 1, OVP_SEL = 1 | 19 | 21 | 22 | V | ||
| VOVP_HYS | Supply overvoltage protection (OVP) | Rising to falling threshold, OVP_SEL = 1 | 0.9 | 1 | 1.1 | V |
| Rising to falling threshold, OVP_SEL = 0 | 0.7 | 0.8 | 0.9 | V | ||
| tOVP | Supply overvoltage deglitch time | 2.5 | 5 | 7 | µs | |
| VCPUV | Charge pump undervoltage lockout (above VM) | Supply rising | 2.25 | 2.5 | 2.75 | V |
| Supply falling | 2.2 | 2.4 | 2.6 | V | ||
| VCPUV_HYS | Charge pump UVLO hysteresis | Rising to falling threshold | 65 | 100 | 150 | mV |
| VAVDD_UV | Analog regulator undervoltage lockout | Supply rising | 2.7 | 2.85 | 3 | V |
| Supply falling | 2.5 | 2.65 | 2.8 | V | ||
| VAVDD_UV_HYS | Analog regulator undervoltage lockout hysteresis | Rising to falling threshold | 180 | 200 | 240 | mV |
| IOCP | Overcurrent protection trip point | OCP_LVL = 0b | 10 | 16 | 20 | A |
| OCP_LVL = 1b | 15 | 24 | 28 | A | ||
| tOCP | Overcurrent protection deglitch time | OCP_DEG = 00b | 0.1 | 0.3 | 0.7 | µs |
| OCP_DEG = 01b | 0.2 | 0.6 | 1.2 | µs | ||
| OCP_DEG = 10b | 0.6 | 1.25 | 1.8 | µs | ||
| OCP_DEG = 11b | 1 | 1.6 | 2.5 | µs | ||
| tRETRY | Overcurrent protection retry time | OCP_RETRY = 0 | 4 | 5 | 6 | ms |
| OCP_RETRY = 1 | 425 | 500 | 575 | ms | ||
| TOTW | Thermal warning temperature | Die temperature (TJ) | 160 | 170 | 180 | °C |
| TOTW_HYS | Thermal warning hysteresis | Die temperature (TJ) | 25 | 30 | 35 | °C |
| TTSD | Thermal shutdown temperature | Die temperature (TJ) | 175 | 185 | 195 | °C |
| TTSD_HYS | Thermal shutdown hysteresis | Die temperature (TJ) | 25 | 30 | 35 | °C |
| TTSD | Thermal shutdown temperature (FET) | Die temperature (TJ) | 170 | 180 | 190 | °C |
| TTSD_HYS | Thermal shutdown hysteresis (FET) | Die temperature (TJ) | 20 | 25 | 30 | °C |