ZHCSOU8B August 2021 – February 2022 MCT8316A
PRODUCTION DATA
Low-side modulation can be configured by setting PWM_MODUL to 01b. In low-side modulation, for a given commutation state, one of the low-side FETs is switching with the commanded duty cycle DUTY_OUT, while the high-side FET is ON with 100% duty cycle (see Figure 8-27).
Figure 8-27 120 o commutation in Low Side
Modulation Mode