ZHCSOU8B August 2021 – February 2022 MCT8316A
PRODUCTION DATA
In the case of latched faults, the device goes into a partial shutdown state to help protect the power MOSFETs and system. When the fault condition clears, the device can go to the operating state again by setting the CLR_FLT to 1b.
| SPEED COMMAND MODE | ENTER STANDBY CONDITION | ENTER SLEEP CONDITION | EXIT FROM STANDBY CONDITION | EXIT FROM SLEEP CONDITION |
|---|---|---|---|---|
| Analog | SPEED pin voltage < VEN_SB for tDET_SB_ANA | SPEED pin voltage < VEN_SL for tDET_SL_ANA | SPEED pin voltage > VEX_SB for tDET_ANA | SPEED pin voltage > VEX_SL for tDET_ANA |
| PWM/ Frequency | SPEED pin low (V < VDIG_IL) for tEN_SB_PWM/ tEN_SB_FREQ | SPEED pin low (V < VDIG_IL) for tDET_SL_PWM/ tDET_SL_FREQ | SPEED pin high (V > VDIG_IH) for tDET_PWM | SPEED pin high (V > VDIG_IH) for tDET_PWM |
| I2C | SPEED_CTRL is programmed as 0. | SPEED pin voltage < VEN_SL for t > SLEEP_TIME | SPEED_CTRL is programmed as non-zero. | SPEED pin voltage > VEX_SL for tDET_ANA |