ZHCSOU8B August 2021 – February 2022 MCT8316A
PRODUCTION DATA
High-side modulation can be configured by setting PWM_MODUL to 00b. In high-side modulation, for a given commutation state, one of the high-side FETs is switching with the commanded duty cycle DUTY_OUT, while the low-side FET is ON with 100% duty cycle (see Figure 8-26).
Figure 8-26 120o commutation in High Side
Modulation Mode