ZHCSOU8B August 2021 – February 2022 MCT8316A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Standard-mode | ||||||
| fSCL | SCL clock frequency | 0 | 100 | kHz | ||
| tHD_STA | Hold time (repeated) START condition | After this period, the first clock pulse is generated | 4 | µs | ||
| tLOW | LOW period of the SCL clock | 4.7 | µs | |||
| tHIGH | HIGH period of the SCL clock | 4 | µs | |||
| tSU_STA | Set-up time for a repeated START condition | 4.7 | µs | |||
| tHD_DAT | Data hold time (2) | I2C bus devices | 0 (3) | (4) | µs | |
| tSU_DAT | Data set-up time | 250 | ns | |||
| tr | Rise time for both SDA and SCL signals | 1000 | ns | |||
| tf | Fall time of both SDA and SCL signals (3)(6)(7)(8) | 300 | ns | |||
| tSU_STO | Set-up time for STOP condition | 4 | µs | |||
| tBUF | Bus free time between STOP and START condition | 4.7 | µs | |||
| Cb | Capacitive load for each bus line (9) | 400 | pF | |||
| tVD_DAT | Data valid time (10) | 3.45 (4) | µs | |||
| tVD_ACK | Data valid acknowledge time (11) | 3.45 (4) | µs | |||
| VnL | Noise margin at the LOW level | For each connected device (including hysteresis) | 0.1*AVDD | V | ||
| Vnh | Noise margin at the HIGHlevel | For each connected device (including hysteresis) | 0.2*AVDD | V | ||
| Fast-mode | ||||||
| fSCL | SCL clock frequency | 0 | 400 | KHz | ||
| tHD_STA | Hold time (repeated) START condition | After this period, the first clock pulse is generated | 0.6 | µs | ||
| tLOW | LOW period of the SCL clock | 1.3 | µs | |||
| tHIGH | HIGH period of the SCL clock | 0.6 | µs | |||
| tSU_STA | Set-up time for a repeated START condition | 0.6 | µs | |||
| tHD_DAT | Data hold time (2) | 0 (3) | (4) | µs | ||
| tSU_DAT | Data set-up time | 100 (5) | ns | |||
| tr | Rise time for both SDA and SCL signals | 20 | 300 | ns | ||
| tf | Fall time of both SDA and SCL signals (3)(6)(7)(8) | 20 x (AVDD/5.5V) | 300 | ns | ||
| tSU_STO | Set-up time for STOP condition | 0.6 | µs | |||
| tBUF | Bus free time between STOP and START condition | 1.3 | µs | |||
| Cb | Capacitive load for each bus line (9) | 400 | pF | |||
| tVD_DAT | Data valid time (10) | 0.9 (4) | µs | |||
| tVD_ACK | Data valid acknowledge time (11) | 0.9 (4) | µs | |||
| VnL | Noise margin at the LOW level | For each connected device (including hysteresis) | 0.1*AVDD | V | ||
| Vnh | Noise margin at the HIGHlevel | For each connected device (including hysteresis) | 0.2*AVDD | V | ||