ZHCSOU8B August 2021 – February 2022 MCT8316A
PRODUCTION DATA
The MCT8316A has an integrated mixed-mode buck regulator in conjunction with AVDD to supply regulated 3.3 V or 5 V power for an external controller or system voltage rail. Additionally, the buck output can also be configured to 4 V or 5.7 V for supporting the extra headroom for external LDO for generating a 3.3 V or 5 V supplies. The output voltage of the buck is set by BUCK_SEL.
The buck regulator has a low quiescent current of ~1-2 mA during light loads to prolong battery life. The device improves performance during line and load transients by implementing a pulse-frequency current-mode control scheme which requires less output capacitance and simplifies frequency compensation design.
| Buck Mode | Buck output voltage | Max output current from AVDD (IAVDD_MAX) | Max output current from Buck (IBK_MAX) | Buck current limit | AVDD power sequencing |
|---|---|---|---|---|---|
| Inductor - 47 μH | 3.3 V or 4 V | 20 mA | 170 mA - IAVDD | 600 mA (BUCK_CL = 0b) | Not supported (BUCK_PS_DIS = 1b) |
| Inductor - 47 μH | 5 V or 5.7 V | 20 mA | 170 mA - IAVDD | 600 mA (BUCK_CL = 0b) | Supported (BUCK_PS_DIS = 0b) |
| Inductor - 22 μH | 5 V or 5.7 V | 20 mA | 20 mA - IAVDD | 150 mA (BUCK_CL = 1b) | Not supported (BUCK_PS_DIS = 1b) |
| Inductor - 22 μH | 3.3 V or 4 V | 20 mA | 20 mA - IAVDD | 150 mA (BUCK_CL = 1b) | Supported (BUCK_PS_DIS = 0b) |
| Resistor - 22 Ω | 5 V or 5.7 V | 20 mA | 10 mA - IAVDD | 150 mA (BUCK_CL = 1b) | Not supported (BUCK_PS_DIS = 1b) |
| Resistor - 22 Ω | 3.3 V or 4 V | 20 mA | 10 mA - IAVDD | 150 mA (BUCK_CL = 1b) | Supported (BUCK_PS_DIS = 0b) |