SLLSFT3 November 2025 MC121-Q1
ADVANCE INFORMATION
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power supply pin voltage | VM | -0.5 | VMCLAMP | V |
| Power supply transient voltage ramp | VM | 0 | 2 | V/µs |
| Logic pin voltage | PWM/DC | -0.5 | VM + 0.5 | V |
| Open drain pin voltage | FG/RD | -0.5 | VM + 0.5 | V |
| Output pin voltage | OUTx | -1 | VM + 1 | V |
| Peak Output Current (OUTx) | OUTx | 1.44 | A | |
| Open drain output current | FG/RD | 25 | mA | |
| Ambient temperature, TA | –40 | 125 | °C | |
| Junction temperature, TJ | –40 | 150 | °C | |
| Storage temperature, Tstg | –65 | 150 | °C | |