SLLSFT3 November 2025 MC121-Q1
ADVANCE INFORMATION
The MC121-Q1 is a 40V, 850mΩ rated, 1.25A peak, single phase BLDC motor driver with integrated N-channel full-bridge FETs, charge pump, Hall sensor, commutation control logic, and protection circuitry. The Hall sensor provides rotor position information to the commutation logic to maintain continuous rotor motion. The commutation logic can be programmed for square and soft PWM waveforms to reduce acoustic noise or maximize speed/efficiency.