ZHCSCK8G May 2014 – October 2017 LP8860-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOCP | VIN current protection limit with RISENSE = 20 mΩ, VIN = 12 V
See(1) |
PL_SD_LEVEL[1:0] = 10 | 6 | A | ||
PL_SD_LEVEL[1:0] = 11 | 8 |