ZHCSCK8G May 2014 – October 2017 LP8860-Q1
PRODUCTION DATA.
Address 0x67
EEPROM Register 7 | |||||||
---|---|---|---|---|---|---|---|
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DRV_OUT2_CORR[3:0] | DRV_OUT1_CORR[3:0] |
Name | Bit | Access | Description |
---|---|---|---|
DRV_OUT2_CORR[3:0] | 7:4 | R/W | Current correction for OUT2 LED current sink
0000 = 6.5% 0001 = 5.6% 0010 = 4.7% 0011 = 3.7% 0100 = 2.8% 0101 = 1.9% 0110 = 0.9% 0111 = 0.0% 1000 = –0.9% 1001 = –1.9% 1010 = –2.8% 1011 = –3.7% 1100 = –4.7% 1101 = –5.6% 1110 = –6.5% 1111 = –7.4% |
DRV_OUT1_CORR[3:0] | 3:0 | R/W | Current correction for OUT1 LED current sink
0000 = 6.5% 0001 = 5.6% 0010 = 4.7% 0011 = 3.7% 0100 = 2.8% 0101 = 1.9% 0110 = 0.9% 0111 = 0.0% 1000 = –0.9% 1001 = –1.9% 1010 = –2.8% 1011 = –3.7% 1100 = –4.7% 1101 = –5.6% 1110 = –6.5% 1111 = –7.4% |