ZHCSCK8G May 2014 – October 2017 LP8860-Q1
PRODUCTION DATA.
Address 0x6E
EEPROM Register 14 | |||||||
---|---|---|---|---|---|---|---|
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SYNC_TYPE | PWM_FREQ[3:0] |
Name | Bit | Access | Description |
---|---|---|---|
SYNC_TYPE | 4 | R/W | Type of the VSYNC input. Affects the PLL functionality.
0 = HSYNC (50 to 150 kHz) 1 = VSYNC (50 to 150 Hz) |
PWM_FREQ[3:0] | 3:0 | R/W | PWM output frequency setting when internal oscillator is used. See Brightness Control (Display Mode) |