EN_STEADY_DITHER |
6 |
R/W |
Enable dithering in steady state condition
0 = Disabled, dithering used in sloping (brightness changes) only
1 = Enabled, dithering used in sloping as well as steady-state condition. Dithering defined with DITHER[2:0] bits. |
PWM_INPUT_HYSTERESIS[1:0]
|
5:4 |
R/W |
PWM input hysteresis function. Defines how small changes in the PWM input are ignored. Hysteresis used to remove constant switching between two values.
00 = ±1-step hysteresis with 16-bit resolution
01 = ±8-step hysteresis with 16-bit resolution
10 = ±16-step hysteresis with 16-bit resolution
11 = ±256-step hysteresis with 16-bit resolution |
EN_ADVANCED_SLOPE |
3 |
R/W |
Advanced smooth slope for brightness changes
0 = Advanced slope is disabled
1 = Use advanced slope for brightness change to make brightness changes smooth for eye |
PWM_SLOPE[2:0] |
2:0 |
R/W |
Linear brightness sloping time (typical)
000 = Slope function disabled, immediate brightness change
001 = 1 ms
010 = 2 ms
011 = 52 ms
100 = 105 ms
101 = 210 ms
110 = 315 ms
111 = 511 ms |