ZHCSCK8G May 2014 – October 2017 LP8860-Q1
PRODUCTION DATA.
Address 0x6F
EEPROM Register 13 | |||||||
---|---|---|---|---|---|---|---|
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
MASK_BOOST_OVP_
STATUS |
MASK_BOOST_OCP
_FSM |
MASK_OVP_FSM | MASK_VIN_UVLO | UVLO_LEVEL[1:0] | OVP_LEVEL[1:0] |
Name | Bit | Access | Description |
---|---|---|---|
MASK_BOOST_OVP_STATUS | 7 | R/W | Boost overvoltage protection enable
0 = Enabled 1 = Fault bit and FAULT pin disabled. |
MASK_BOOST_OCP_FSM | 6 | R/W | Boost overcurrent protection fault recovery state enable
0 = Enabled 1 = Entering fault recovery state disabled. Fault bit and FAULT pin operate normally. |
MASK_OVP_FSM | 5 | R/W | VIN overvoltage fault recovery state enable
0 = Enabled 1 = Entering fault recovery state disabled. Fault bit and FAULT pin operate normally. |
MASK_VIN_UVLO | 4 | R/W | VIN undervoltage lockout fault recovery state enable
0 = Enabled 1 = Entering fault recovery state disabled. Fault bit and FAULT pin operate normally. |
UVLO_LEVEL[1:0] | 3:2 | R/W | VIN Undervoltage protection thresholds (UVLO)
00 = disabled 01 = 3 V 10 = 5 V 11 = 8 V |
OVP_LEVEL[1:0] | 1:0 | R/W | VIN Overvoltage protection thresholds (OVP)
00 = disabled 01 = 7 V 10 = 11 V 11 = 22.5 V |