ZHCSPA0 September 2023 LP5813
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage range at terminals | VIN, SW, VOUT, VCC | –0.3 | 6 | V |
SW spike at 10 ns | –0.7 | 8 | V | |
SW spike at 1 ns | –0.7 | 9 | V | |
OUT0, OUT1, OUT2, OUT3 | –0.3 | 6 | V | |
EN, SCL, SDA, SYNC | –0.3 | 6 | V | |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |