ZHCSLT2C May 2020 – November 2022 LMK04832-SP
PRODUCTION DATA
PLL2 has an integrated loop filter of C1i = 60 pF, R3 = 2400 Ω, C3 = 50 pF, R4 = 200 Ω and C4 = 10 pF as shown in Figure 8-9. Loop filter components C1, C2, and R2 can be solved using TI software. See Section 10.1 for more information.
Figure 8-9 PLL2 On-Chip Loop Filter