ZHCSLT2C May 2020 – November 2022 LMK04832-SP
PRODUCTION DATA
| BIT | NAME | POR DEFAULT | DESCRIPTION | |
|---|---|---|---|---|
| 7 | CLKin_SEL_ AUTO_REVERT_EN |
0 | When in auto clock switching mode. If active clock is detected on higher priority clock, the clock input is immediately switched. Highest priority input is lowest numbered active clock input. | |
| 6 | CLKin_SEL_AUTO_EN | 0 | Enables pin control according to Figure 8-7. | |
| 5:4 | CLKin_SEL_MANUAL | 1 | Selects the clock input when in manual mode according to Figure 8-7. | |
| Field Value | Definition | |||
| 0 (0x00) | CLKin0 | |||
| 1 (0x01) | CLKin1 | |||
| 2 (0x02) | CLKin2 | |||
| 3 (0x03) | Holdover | |||
| 3:2 | CLKin1_DEMUX | 0 | Selects where the output of the CLKin1 buffer is directed. | |
| Field Value | CLKin1 Destination | |||
| 0 (0x00) | Fin | |||
| 1 (0x01) | Feedback Mux (0-delay mode) | |||
| 2 (0x02) | PLL1 | |||
| 3 (0x03) | Off | |||
| 1:0 | CLKin0_DEMUX | 3 | Selects where the output of the CLKin0 buffer is directed. | |
| Field Value | CLKin0 Destination | |||
| 0 (0x00) | SYSREF Mux | |||
| 1 (0x01) | Reserved | |||
| 2 (0x02) | PLL1 | |||
| 3 (0x03) | Off | |||