ZHCSLT2C May 2020 – November 2022 LMK04832-SP
PRODUCTION DATA
Manual, pin select, and automatic are three different kinds clock input switching modes can be selected according to the combination of bits as illustrated in Figure 8-7.
Figure 8-7 CLKinX Input ReferenceThe following sections provide information about how the active input clock is selected and what causes a switching event in the various clock input selection modes.