ZHCSIR1C June 2018 – May 2021 LM2775-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOUT | Output voltage regulation | IOUT = 180 mA | 4.8 | 5 | 5.2 | V |
IQ | Quiescent current | IOUT = 0 mA, PFM = ‘1’ | 75 | 150 | µA | |
IOUT = 0 mA, PFM = ‘0’ | 5 | mA | ||||
ISD | Shutdown current | EN = '0' | 0.7 | 3 | µA | |
IOUTDIS | Output discharge current | OUTDIS = '1' | 500 | µA | ||
ICL | Input current limit | 600 | mA | |||
VIL | Input logic low: EN, OUTDIS, PFM | 0 | 0.4 | V | ||
VIH | Input logic high: EN, OUTDIS, PFM | 1.2 | VIN | V | ||
UVLO | Undervoltage lockout | VIN falling | 2.4 | V | ||
VIN rising | 2.6 | |||||
TTSD | Thermal shutdown threshold | TJ rising | 150 | °C | ||
Thermal shutdown hysteresis | TJ falling below TTSD | 20 | °C |