ZHCSIR1C June 2018 – May 2021 LM2775-Q1
PRODUCTION DATA
The LM2775-Q1 contains current limit circuitry that protects the device in the event of excessive input current and/or output shorts to ground. The input current is limited to 600 mA (typical) when the output is shorted directly to ground. When the device is current limiting, power dissipation in the device is likely to be quite high. In this event, thermal cycling should be expected.