ZHCSIR1C June 2018 – May 2021 LM2775-Q1
PRODUCTION DATA
The LM2775-Q1 enters Shutdown Mode if one of the two conditions are met.
In Shutdown, the LM2775-Q1 typically draws less than 1 µA from the supply. Depending on the state of the OUTDIS pin, the output is pulled low when entering shutdown (OUTDIS = '1'), or it remains near the final output voltage with the output in a low leakage state (OUTDIS = '0').