ZHCSIR1C June 2018 – May 2021 LM2775-Q1
PRODUCTION DATA
The LM2775-Q1 is in Boost Mode if VIN is within the normal operating range, and the EN pin is driven high. Depending on the state of the PFM pin, the device either regulates the output via a PFM burst mode (PFM = '1') or via a constant switching mode (PFM = '0').