ZHCSIR1C June 2018 – May 2021 LM2775-Q1
PRODUCTION DATA
The LM2775-Q1 has an internal comparator that monitors the voltage at VIN and forces the device into shutdown if the input voltage drops to 2.4 V. If the input voltage rises above 2.6 V, the LM2775-Q1 resumes normal operation