ZHCSD62F December 2012 – May 2021 LM25017
PRODUCTION DATA
At the minimum input voltage, the maximum switching frequency of LM25017 is restricted by the forced minimum off-time (TOFF(MIN)) as shown in Equation 7.
Similarly, at maximum input voltage, the maximum switching frequency of LM25017 is restricted by the minimum TON as shown in Equation 8.
Resistor RON sets the nominal switching frequency based on Equation 9.

where
Operation at high switching frequency results in lower efficiency while providing the smallest solution. For this example, 480 kHz was selected, resulting in RON = 231.5 kΩ. Selecting a standard value for RON = R3 = 237 kΩ.