ZHCSD62F December 2012 – May 2021 LM25017
PRODUCTION DATA
The UVLO pin controls the operating mode of the LM25017 device (see Table 7-2 for the detailed functional states).
UVLO | VCC | MODE | DESCRIPTION |
---|---|---|---|
< 0.66 V | Disabled | Shutdown | VCC regulator disabled. Switching disabled. |
0.66 V – 1.225 V | Enabled | Standby | VCC regulator enabled Switching disabled. |
> 1.225 V | VCC < 4.5 V | Standby | VCC regulator enabled. Switching disabled. |
VCC > 4.5 V | Operating | VCC enabled. Switching enabled. |