ZHCSD62F December 2012 – May 2021 LM25017
PRODUCTION DATA
The output capacitor is selected to minimize the capacitive ripple across it. The maximum ripple is observed at maximum input voltage and is shown in Equation 12.
where
Substituting ΔVripple = 5 mV gives COUT = 3.9 μF. A 10-μF standard value is selected for COUT = C9. An X5R or X7R type capacitor with a voltage rating 16 V or higher should be selected.