ZHCSD62F December 2012 – May 2021 LM25017
PRODUCTION DATA
The application schematic of a buck supply is shown in Figure 8-1. For output voltage (VOUT) above the maximum regulation threshold of VCC (8.55 V, see Section 6.5), the VCC pin can be connected to VOUT through a diode (D2), for higher efficiency and lower power dissipation in the IC.
The design example shown in Figure 8-1 uses equations from the Section 7.3 section with component names provided in the Typical Application . Corresponding component designators from Typical Application Schematic are also provided for each selected value.