ZHCSD62F December 2012 – May 2021 LM25017
PRODUCTION DATA
The UVLO resistors RFB1 and RFB2 set the UVLO threshold and hysteresis according to the following relationship between Equation 15 and Equation 16.
where
Setting UVLO hysteresis of 2.5 V and UVLO rising threshold of 12 V results in RUV1 = 14.53 kΩ and RUV2 = 125 kΩ. Selecting a standard value of RUV1 = R7 = 14 kΩ and RUV2 = R5 = 127 kΩ results in UVLO thresholds and hysteresis of 12.5 V to 2.5 V respectively.