ZHCSJ44D December 2018 – April 2022 INA819
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage dual supply, VS = (V+) – (V–) | ±20 | V | ||
Supply voltage single supply, VS = (V+) – (V–) | 40 | V | ||
Signal input pins | –60 | 60 | V | |
VREF pin | –20 | 20 | V | |
Signal output pins maximum voltage | (–Vs) – 0.5 | (+Vs) + 0.5 | V | |
Signal output pins maximum current | –50 | 50 | mA | |
Output short-circuit(2) | Continuous | |||
Operating Temperature, TA | –50 | 150 | °C | |
Junction Temperature, TJ | 175 | °C | ||
Storage Temperature, Tstg | –65 | 150 | °C |