ZHCSJ44D December 2018 – April 2022 INA819
PRODUCTION DATA
The nominal performance of the INA819 is specified with a supply voltage of ±15 V and midsupply reference voltage. The device also operates using power supplies from ±2.25 V (4.5 V) to ±18 V (36 V) and non-midsupply reference voltages with excellent performance. Parameters that can vary significantly with operating voltage and reference voltage are shown in the Section 7.6 section.