ZHCSJ44D December 2018 – April 2022 INA819
PRODUCTION DATA
The INA819 operates over a power-supply range of 4.5 V to 36 V (±2.25 V to ±18 V).
Supply voltages higher than 40 V (±20 V) can permanently damage the device. Parameters that vary over supply voltage or temperature are shown in Section 7.6 .