ZHCSJ44D December 2018 – April 2022 INA819
PRODUCTION DATA
Figure 9-5 shows a three-pin programmable-logic controller (PLC) design for the INA819. This PLC reference design accepts inputs of ±10 V or ±20 mA. The output is a single-ended voltage of 2.5 V ±2.3 V (or 200 mV to 4.8 V). Many PLCs typically have these input and output ranges.
Figure 9-5 PLC Input
(±10 V, 4 mA to 20 mA)