ZHCSDE7A February 2015 – March 2021 INA225-Q1
PRODUCTION DATA
Figure 5-1 DGK PackageVSSOP-8(Top View)| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | IN+ | Analog input | Connect to supply side of shunt resistor. |
| 2 | GND | Analog | Ground |
| 3 | VS | Analog | Power supply, 2.7 V to 36 V |
| 4 | OUT | Analog output | Output voltage |
| 5 | GS0 | Digital input | Gain select. Connect to VS or GND. Table 7-3 lists terminal settings and the corresponding gain value. |
| 6 | GS1 | Digital input | Gain select. Connect to VS or GND. Table 7-3 lists terminal settings and the corresponding gain value. |
| 7 | REF | Analog input | Reference voltage, 0 V to VS |
| 8 | IN– | Analog input | Connect to load side of shunt resistor. |