ZHCSDE7A February 2015 – March 2021 INA225-Q1
PRODUCTION DATA
The example shown in Table 7-1 results in a maximum current-sensing resistor value of 16 mΩ to develop the
160 mV required to achieve the 4-V full-scale output with the
gain set to 25 V/V. The power dissipated across this 16-mΩ resistor at the 10-A current
level is 1.6 W, which is a fairly high power dissipation for this component. Adjusting the
device gain allows alternate current-sense resistor values to be selected to ease the power
dissipation requirement of this component.
Changing the gain setting from 25 V/V to 100 V/V, as shown in Table 7-2, decreases the
maximum differential input voltage from 160 mV down to 40 mV, thus requiring only a 4-mΩ
current-sensing resistor to achieve the
4-V output at the
10-A current level. The power dissipated across this resistor at the 10-A current level is
400 mW, significantly increasing the availability of
component options to select from.
The increase in gain by a factor of four reduces the power dissipation requirement of the current-sensing resistor by this same factor of four. However, with this smaller full-scale signal, the measurement uncertainty resulting from the device fixed input offset voltage increases by the same factor of four. The measurement error resulting from the device input offset voltage is approximately 0.1% at the 160-mV full-scale input signal for the 25-V/V gain setting. Increasing the gain to 100 V/V and decreasing the full-scale input signal to 40 mV increases the offset induced measurement error to 0.38%.
| PARAMETER | EQUATION | RESULT | |
|---|---|---|---|
| IMAX | Full-scale current | 10 A | |
| VOUT | Full-scale output voltage | 4 V | |
| Gain | Gain selected | 100 V/V | |
| VDIFF | Ideal maximum differential input voltage | VDiff = VOUT / Gain | 40 mV |
| RSENSE | Current-sense resistor value | RSENSE = VDiff / IMAX | 4 mΩ |
| PRSENSE | Current-sense resistor power dissipation | RSENSE x IMAX2 | 0.4 W |
| VOS Error | Offset voltage error | (VOS / VDIFF ) x 100 | 0.375% |