ZHCSDE7A February 2015 – March 2021 INA225-Q1
PRODUCTION DATA
The device features a terminal-controlled gain selection in determining the device gain setting. Four discrete gain options are available (25 V/V, 50 V/V, 100 V/V, and 200 V/V) on the device and are selected based on the voltage levels applied to the gain-select terminals (GS0 and GS1). These terminals are typically fixed settings for most applications but the programmable gain feature can be used to adjust the gain setting to enable wider dynamic input range monitoring as well as to create an automatic gain control (AGC) network.
Table 7-3 shows the corresponding gain values and gain-select terminal values for the device.
| GAIN | GS0 | GS1 |
|---|---|---|
| 25 V/V | GND | GND |
| 50 V/V | GND | VS |
| 100 V/V | VS | GND |
| 200 V/V | VS | VS |