ZHCSRR7 February 2023 DRV8316C-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |
|---|---|---|---|
| Power supply pin voltage (VM) | –0.3 | 40 | V |
| Power supply voltage ramp (VM) | 4 | V/µs | |
| Voltage difference between ground pins (GND_BK, PGND, AGND) | –0.3 | 0.3 | V |
| Charge pump voltage (CPH, CP) | –0.3 | VM + 6 | V |
| Charge pump negative switching pin voltage (CPL) | –0.3 | VM + 0.3 | V |
| Switching regulator pin voltage (FB_BK) | –0.3 | 6 | V |
| Switching node pin voltage (SW_BK) | –0.3 | VM + 0.3 | V |
| Analog regulator pin voltage (AVDD) | –0.3 | 4 | V |
| Logic pin input voltage (DRVOFF, INHx, INLx, nSCS, nSLEEP, SCLK, SDI) | –0.3 | 5.75 | V |
| Logic pin output voltage (nFAULT, SDO) | –0.3 | 5.75 | V |
| Output pin voltage (OUTA, OUTB, OUTC) | –1 | VM + 1 | V |
| Ambient temperature, TA | –40 | 125 | °C |
| Junction temperature, TJ | –40 | 150 | °C |
| Storage tempertaure, Tstg | –65 | 150 | °C |