ZHCSRR7 February 2023 DRV8316C-Q1
PRODUCTION DATA
Table 9-3 lists the example input parameters for the system design.
| DESIGN PARAMETERS | REFERENCE | EXAMPLE VALUE |
|---|---|---|
| Supply voltage | VVM | 24 V |
| Motor peak current | IPEAK | 2 A |
| PWM Frequency | fPWM | 50 kHz |
| Slew Rate Setting | SR | 200 V/µs |
| Buck regulator output voltage | VBK | 3.3 V |