ZHCSRR7 February 2023 DRV8316C-Q1
PRODUCTION DATA
In this application, the DRV8316C-Q1 is used to drive a brushless-DC motor with current limit up to 100% duty cycle. The following design procedure can be used to configure the DRV8316C-Q1 in current limit mode.