ZHCSRR7 February 2023 DRV8316C-Q1
PRODUCTION DATA
Hardware variant uses four resistor-configurable inputs (in the place of SPI pins) which are GAIN, SLEW, MODE, and OCP.
This variant allows the application designer to configure the critical device settings by tying each pin to logic high or logic low or leave it floating or pull-up to logic high with a suitable resistor. This eliminates the requirement for an SPI bus from the external microcontroller to configure DRV8316C-Q1. General fault information can still be obtained through the nFAULT pin.
For more information on the hardware interface, see the Section 8.3.10 section.
Figure 8-7 DRV8316CR-Q1 SPI Interface
Figure 8-8 DRV8316CT-Q1 Hardware Interface